Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2023-12-15 1.1.2.0 The Keysight N1081PLCA Test Application for PCIe PLL provides a framework for using the Keysight FlexDCA Sampling Oscilloscope to perform compliance testing.
Release Date Version
2023-12-15 1.1.2.0
Version Description
The Keysight N1081PLCA Test Application for PCIe PLL provides a framework for using the Keysight FlexDCA Sampling Oscilloscope to perform compliance testing.

Keysight N1081PLCA PCI Express PLL measurement software for DCA-based hardware clock recovery system.

How to Download

  1. Click the Download button
  2. Save file to your PC

How to Install

  • Double-click the installer file to install the application.
  • After the installation process starts, follow the on-screen installation instructions.

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Window 10

Prerequisites

  • See the release notes under "Supporting Documentation".

Supported Instruments

  • N1000A DCA-X with N1060A
  • N107x DCA-M Clock Recovery
  • M8020A BERT PG
  • M8040A BERT PG
  • 81160A Pulse Function Arbitrary Noise Generator
No previous versions available
SHOW MORE