Software Release Date: March 2008
x6000 System Requirements: Standard system
Controller Requirements: Standard x6000 controller or TDW
Operating System: Windows® XP Professional
x6000 Software Requirements: 1.1

The Keysight x6000 1.11 software patch contains changes to the x6000 software which correct several critical issues for test development and test execution. Details of the 1.11 solutions are contained in the release notes. This is a not a complete x6000 software installation. The x6000 must already have version 1.1 software installed prior to installing this patch. This patch can be used on both the system and off-line test development stations. Licenses do not need to be updated for this patch.

Installation Instructions:

  1. Ensure that software version 1.1 has been previously installed. This patch will not work on any 1.0 version of software. You may verify that 1.1 has been installed by checking the system revision number at the top right of the x6000 user interface home screen.
  2. If installing on the system then stop inspections and unload all panels from the system.
  3. Exit out of the User Interface.
  4. Download the file x6000 patch zip file and extract all files to a temporary directory located on the local drive.
  5. From Windows Explorer, double click on the setup.exe file to begin installation.
  6. Follow the installation prompts.
  7. When installation is completed, the installation script will automatically close.
  8. Double-click the Keysight Medalist x6000 Application icon to restart the User Interface.
  9. You may verify that the patch has been properly installed by checking the system revision number at the top right of the x6000 user interface home screen. The number should reflect 1.11 after the installation of the patch.

Windows® is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2008-03-01 1.11 The Keysight x6000 1.11 software patch contains changes to the x6000 software which correct several critical issues for test development and test execution.
Release Date Version
2008-03-01 1.11
Version Description
The Keysight x6000 1.11 software patch contains changes to the x6000 software which correct several critical issues for test development and test execution.

How to Download

  • Information Not Available

How to Install

  • See Above

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE