Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2017-08-04 4.50.GSA161 The GSA1 Toolkit software controls Keysight M9730G Series waveform digitizers on a host computer or an AXIe embedded controller.
Release Date Version
2017-08-04 4.50.GSA161
Version Description
The GSA1 Toolkit software controls Keysight M9730G Series waveform digitizers on a host computer or an AXIe embedded controller.

How to Download

  • Click “Download” and save the file to the host computer or AXIe embedded controller. No licensing is required to download the application.

How to Install

  • After downloading, run the downloaded Setup executable.

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7 64-bit
  • Windows 10 64-bit

Prerequisites

  • An AXIe embedded controller or AXIe-compatible host PC.
  • A Keysight M95XXA chassis or any other AXIe-1-compatible chassis with the M9730G Series waveform digitizer installed into any available slot.

Supported Instruments

  • M9731/2/4G AXIe waveform digitizers
Denmark