BenchVue software apps connect to over 700 Keysight instruments and counting.

Download the no-cost BenchVue Software below. This web based installer enables you to download and install apps with prerequisites based on your system needs.

Visit www.keysight.com/find/BenchVueDownload to download BenchVue software platform or individual apps. 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-10-11 2024.1 Defect fixes to improve stability, usability, and overall performance.
Release Date Version
2024-10-11 2024.1
Version Description
Defect fixes to improve stability, usability, and overall performance.

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • None

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • None

System requirements

Windows 8 & 7:

  • Windows 8 32-bit & 64-bit (Core, Pro, or Enterprise)
  • Windows 7 SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Windows XP SP3 32-bit (Professional):

  • Processor: 600 MHz or faster (1 GHz or greater recommended)
  • RAM: 1 GB (2 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP

Prerequisites

  • None
SHOW MORE