What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave ADS 2021 Update 1.1
PathWave Advanced Design System (ADS) 2021 Update 1.1 addresses 55 items (bugs/tasks/stories) in the following areas:
CircuitSim – DDR, CircuitSim – DC/AC/Trans/Models, CircuitSim – HB/ENV, CircuitSim – SerDes, Data Display, Design Editing, Design & Tech Management, Momentum, FEM, RFPro, PIPro and SIPro.
For more details please refer to Release Notes.
Platform | Filename | Downloads | Size | md5sum |
---|---|---|---|---|
Linux 64-bit | ads_2021_update1.1_linux_x64.zip | Download | 1,492,501,135 bytes (1.39 GB) |
14e03338ebd27e73d870747d85d99e4a |
Windows 64-bit | ads_2021_update1.1_win_x64.zip | Download | 458,227,712 bytes (437 MB) | 88ae21f6935b8a2f8a9eb8b9515b3ca6 |
Documentation | ADS2021_Update1.1_v3.zip | Download | 429,056 bytes (419 KB) | N/A |
Note: ADS 2021 Update 1.1 is a minor update release and must be installed on ADS2021 Update 1.0 (base release).
Documentation
- Release Notes (PDF, 165 KB)
- Installation Instructions (PDF, 304 KB)
Return to the PathWave Advanced Design System (ADS) Software downloads page.