Highlights

The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formants. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

Applications

  • 5G manufacturing in FR1 and FR2

Benefits

  • Lower Cost of Test
    • Test 5G module performance over any 3GPP-defined mmWave bands with a single remote radio head
    • Test up to four 4 DUT simultaneously at mmWave frequencies
  • Simplified Calibration and Integration
    • Characterize module performance over-the-air with seamless integration with Keysight OTA chambers

Functionality

  • M1740A mmWave Transceiver for 5G
    • Supports all 3GPP specified 28 GHz, 39 GHz, and 40 GHz bands in FR2
  • E6640A EXM Wireless Test Set
    • Up to four TRX channels per EXM, with up to 160 MHz bandwidth on each TRX
    • Four full-duplex ports per TRX
    • Independent source and analyzer on each TRX allows efficient use of test resources
  • E7770A Common Interface Unit
    • Provides a bi-directional 6 – 12 GHz IF signal

Want help or have questions?