Highlights

High Signal Integrity with Built-In Popular Waveforms

The Keysight EDU33210 Series function / arbitrary waveform generator is part of the Keysight Smart Bench Essentials (SBE) Series of four unique instruments that harness one powerful graphical interface to connect, control, and capture measurement data. Get all the standard functions and waveforms with the most stable, lowest-distortion function generator in its class. It offers the following features:

  • Keysight PathWave BenchVue software to enable remote instrument control
  • USB and LAN input / output interfaces for remote connectivity
  • 20 MHz sine and square waveforms
  • ramp, triangle, noise, pulse generation with a variable edge, and DC waveform
  • Six built-in modulation types and 17 popular waveforms to simulate typical applications for testing
  • 7-inch color display for simultaneous parameter set up, signal viewing, and editing
  • 16-bit arbitrary waveform capability with memory up to 8M samples per channel

PathWave BenchVue Function Generator Software

Intuitively control your function generators and easily load custom arbitrary waveforms from your PC.

  • Connect and control your function generators through the cloud.
  • Control, display signals, or charts to correlate signal generation with measurements.
  • Visualize multiple types of instrument measurements simultaneously.
  • Create automated test sequences quickly with minimal instrument knowledge.
Keysight Pathwave BenchVue Function Generator Application Software

Simplify Data Gathering and Analysis

PathWave BenchVue function generator software for the PC enables control of Smart Bench Essentials function generators to set waveform properties and load custom arbitrary waveforms from files.

  • Get easy-to-log data, screenshots, and system status.
  • Replicate and save instrument configurations to repeat results.
  • Achieve quick export of measurement data in the desired format.

Smart Bench Essentials Series

The EDU33210 SBE Series function generators are part of a family of four professional-grade instruments: a digital multimeter, power supply, function generator, and oscilloscope. You also get powerful remote connectivity software and KeysightCare 24/7 technical support. The PathWave software enables you to harness the power of four instruments in a single software interface. Easy setup provides quick control of your test hardware.

The Smart Bench Essentials family comes with intuitive lab tools to track and manage your maintenance schedule to ensure all instruments are up to date. Test, analyze, and share results collaboratively — across the room or around the world.

EDU33210A SBE Series Function Generator

Key Specifications

Max Bandwidth

20 MHz

Max Arbitrary Waveform Length

1 MSa/s 

Max Sample Rate

250 MSa/s

Total Harmonic Distortion

< 0.075% (Typical)

Want to see more specifications?

[an error occurred while processing this directive]
[an error occurred while processing this directive]

Accelerate the Win With Technical Support

The Smart Bench Essentials instruments include KeysightCare support. You will have access to Keysight technical experts and a 24/7 knowledge center to help you get up to speed in the shortest amount of time.

What do you get?​

  • 2-business-day technical response​
  • online knowledge center​
  • self-service web portal​
KeysightCare service and support includes calibration services

Featured Resources

Want help or have questions?

Denmark