- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Network Test and Security
- Network Test Hardware
- AresONE 400GE High Performance
AresONE 400GE High Performance
High-performance 4-port QSFP-DD test solution
Already own this product? Visit Technical Support
Highlights
- AresONE High Performance, 4-port 400GE QSFP-DD is the world’s highest traffic generation and protocol emulation scale and performance test solution available for 400/200/100/50GE QSFP-DD interfaces
- Test on massive scale, even in 400GE to 2x200GE, 4x100GE fan-out mode with no reduction in number of transmit streams and receive-side tracking per flow with full line-rate traffic and multi-protocol test scenarios
- Rely on proven IxNetwork test solution for validating mission-critical network infrastructure
- Validate high protocol scale devices for performance and scalability with AresONE multi-speed 400/200/100/50GE test capabilities and IxNetwork Layer 2/3 test application
- Simplify testing of transceivers and cables during testbed bring-up using L1 BERT and KP4 FEC test features
- Simplify Layer 1 BERT and PCS lanes Tx/Rx validation with IxSuiteStore 400GE Transceiver and PCS Testing suite
World's Highest-Scale 400GE Traffic and Protocol Emulation Performance
Keysight's AresONE-400GE High Performance fixed chassis provides the world’s highest-scale 400GE traffic generation, and network protocol emulation. AresONE High Performance goes beyond just performance and benchmark testing of your high-density 12.8Tbps networking devices—it delivers massive protocol scale on every fan-out port for unparalleled traffic generation performance and receive-side measurement scale over its supported 8x200GE, 16x100GE, and 32x50GE ports.
AresONE High Performance is the only test solution that does not lose transmit stream capability and receive-side measurement tracking and measurement capability due to fan-out to 2x200GE and 4x100GE. Even the 8x50GE per-port transmit and receive capacities vastly surpass the competition.
Featured Resources
Related Products
K400 400GE QSFP-DD and CFP8 Load Modules
World's first QSFP-DD 400/200/100/50GE test solution
Let us help you build high-performing 400GE devices and networks.
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback