Highlights

J-BERT M8020A High-Performance BERT

The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.

With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibrations of signal conditions ensures accurate and repeatable measurements. Through interactive link training, it can behave like the link partner of your device under test. The J-BERT M8020A will accelerate insight into your design.

Target Applications

The M8020A is designed for research and development engineers and test engineers who characterize and verify compliance of chips, devices, boards, and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as PCI Express, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, and CEI.

  • data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
  • expandable to 32 Gb/s with M8062A, 32 Gb/s BERT front-end
  • integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, sinusoidal interference (common-mode and differential-mode), SSC (triangular and arbitrary, residual)
  • 8-tap de-emphasis (positive and negative) up to 20 dB
  • integrated and adjustable ISI for loss emulation
  • interactive link training for SAS-3, USB 3.0/3.1 and PCI Express supporting 8 GT/s and 16 GT/s
  • interactive TxEQ training for IEEE 10GBASE-KR, 25GBASE-KR, and 100GBASE-KR4
  • built-in clock data recovery and equalization
  • system integration with M8070A software for M8000 BER series
  • seamless operation with BERT/scope and arbitrary waveform generators

 

 

 

 

 

 

The Custom Power Behind Our Instruments

Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. Keysight ASICs in the M8020A High Performance J-BERTs enable speed, bandwidth, and flexibility for 400GbE transmission systems with excellent eye diagrams.

Key Specifications

Line Coding
NRZ
Standards
PCIe 4.0
USB 3.2
SATA 6G
SAS 24G
DP
SD-UHS II
TBT
MIPI
DDR5
PON
64G FC
10/40/100 GbE
OIF-CEI-26G
Number of Channels
1
2
Module Type
Pattern Generator
Error Analyzer
Max Sample Rate
32.4 Gb/s
Line Coding
Standards
Number of Channels
Module Type
Max Sample Rate
NRZ
PCIe 4.0
USB 3.2
SATA 6G
SAS 24G
DP
SD-UHS II
TBT
MIPI
DDR5
PON
64G FC
10/40/100 GbE
OIF-CEI-26G
1
2
Pattern Generator
Error Analyzer
32.4 Gb/s
Mehr anzeigen
Amplitude:
0.9 Vpp @ 32 Gb/s
Clock data recovery built-in:
Yes w/ adj loop bandwidth (20 MHz max)
Equalizer:
n/a
FEC:
n/a
Jitter Type:
n/a
Line Coding:
NRZ
Link Training:
n/a
Max Sample Rate:
32.4 Gb/s
Module Type:
Pattern Generator
Error Analyzer
Number of Channels:
1
2
Product Categories:
Data Generators
Standards :
PCIe 4.0
USB 3.2
SATA 6G
SAS 24G
DP
SD-UHS II
TBT
MIPI
DDR5
PON
64G FC
10/40/100 GbE
OIF-CEI-26G
Supported Data Rates:
n/a
Type:
J-BERT
M8020A J-BERT High-Performance BERTs

Interested in a M8020A?

Featured Resources

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Want help or have questions?