- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Accessories
- Harmonic Mixers
Harmonic Mixers
The Keysight Frequency Meter measures frequency differences and small frequency changes quickly and accurately with high resolution. Frequencies range from 3.7 to 12.5 GHz and are read in GHz so no interpolation or charts are required.
Harmonic Mixers
11970K Waveguide Harmonic Mixer, 18 to 26.5 GHz
11970A Waveguide Harmonic Mixer, 26.5 to 40 GHz
11970Q Waveguide Harmonic Mixer, 33 to 50 GHz
11970U Waveguide Harmonic Mixer, 40 to 60 GHz
11970V Waveguide Harmonic Mixer, 50 to 75 GHz
11970W Waveguide Harmonic Mixer, 75 To 110 GHz
M1971V Waveguide Harmonic Mixer (smart mixer), 50 to 75 GHz
M1971W Waveguide Harmonic Mixer (smart mixer), 75 to 110 GHz
M1970V Waveguide Harmonic Mixers (smart mixer), 50 to 75/80 GHz
M1970E Waveguide Harmonic Mixers (smart mixer), 60 to 90 GHz
M1970W Waveguide Harmonic Mixers (smart mixer), 75 to 110 GHz
M1971E Waveguide Harmonic Mixers (Smart Mixers)
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback