- ...
- EDA Software
- PathWave Advanced Design System
- W3081E PathWave USB AMI Modeler
W3081E PathWave USB AMI Modeler
Build AMI models for USB quickly and easily for next generation PAM3 type modulation
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
Verkauf durch: Keysight Online Sales
USB AMI Modeler enables you to quickly and easily build AMI models for USB with next generation PAM3 modulation. Use the wizard driven workflow to modify specific parameters for your models including: CTLE, AGC, Compression, DFE, CDR, and more. USB AMI Models build out the models in the following file formats: .ami, .dll / .so, .ibs, and .conf which is a reusable file format.
Highlights
The W3081E PathWave USB AMI Modeler includes:
- Builds USB AMI models for Tx and Rx
- Wizard driven model generation workflow
- Also enables specification-based USB4 Tx / Rx AMI models
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback