U2002H 50 MHz - 24 GHz USB Power Sensor
Measure average power over the frequency range 50 MHz to 24 GHz and power range -50 dBm to +30 dBm
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
NEW! Internal triggering and trace display capability
Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade free of charge.
- Frequency range: 50 MHz to 24 GHz
- Wide dynamic range: -50 dBm to +30 dBm
- Internal zeroing while connected to the DUT
- Fast measurement speed: up to 250 readings/second
- Supports internal/external trigger measurements, internal triggering and trace display
- Compatible with other Keysight instruments
- Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments
Interested in a U2002H?
Extend the Capabilities
Featured Resources
Want help or have questions?