U1833C USB Smart Noise Source, 500 MHz to 50 GHz, 15 dB ENR Nominal
The USB-powered (USB TMC compliant) U1833C provides broadband noise figure measurements from 500 MHz – 50 GHz with modular signal analyzer, benchtop X-Series signal analyzers and Fieldfox
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
- Automatic upload of ENR data to the analyzers via USB connection (USB TMC compliant) significantly speeds up the overall setup time
- Electronic storage of Excess Noise Ratio (ENR) calibration data decreases opportunity for user error
- Temperature sensing improves measurement accuracy, leading to tighter specification of device performance
The U1833C is a versatile USB-powered smart noise source. The USB connection (USB TMC compliant) significantly reduces setup time and provides compatibility with noise figure analyzers and signal analyzers. The broadband noise source accurately measures noise figures from 500 MHz to 50 GHz.
Interested in a U1833C?
Featured Resources
Want help or have questions?