Address your growing footprint challenges and push the boundaries using 20 SMU channels within a 1U rack space. Speed time-to-market with flexible software options, simplified system integration and synchronization, and application-specific measurement capabilities.

Claim a Free Gift When You Purchase an SMU

Get an free gift to complement your purchase of an SMU to enable you to test with confidence.

Highlights

The Keysight PZ2100A is the precision source / measure unit (SMU) mainframe that uncompromisingly and densely integrates 20 SMU channels into valuable 1U height, full width, rack space with flexible module options at their best performance. It supports a variety of resources such as the Keysight PZ2110A Precision SMU, PZ2120/21A High-Speed SMUs, and PZ2130/31A High Channel Density SMUs with multiple functions such as pulser and digitizer, as well as precise voltage / current sourcing and measuring to adapt to a wide range of application requirements. The PZ2100A has 4 slots and allows any mixed module configuration for flexible scalability.

  • 20x higher channel density than conventional SMUs - 20 Ch in 1U rack height, full width
  • Flexible scalability with 5 SMU module options having pulse / digitizer in one resource
  • Single box solution with <100 ns synchronization accuracy supporting 20 channels at max. 
  • Basic and advanced control software on PathWave for excellent operation and user experience 
  • User-friendly graphical user interface collectively managing 20 channels at max.
KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Austria