Können wir Ihnen behilflich sein?
PathWave BenchVue Labormanagement und -steuerung
Seamlessly Connect and Manage All Your Instruments In The Lab
Highlights
Streamline Lab Management and Teaching
PathWave BenchVue Lab Management and Control Solution is a network-based application that enables interconnection of all instruments via LAN or WLAN. It provides centralized control for educators to seamlessly connect and monitor all instruments within the teaching lab. Be trully connected to each other, to the lab, to the cloud, and to your next innovation with centralized lab configuration, asset management and mass firmware updates for your test instruments.
- Setup and configure wide range of instruments including non-Keysight instruments based on actual lab layout
- Perform mass firmware updates to all your instruments in a single click
- Improve lab management by tracking the assets, and their calibration/loaner period status with e-mail notification
- Control and automate multiple instruments, log important data, and perform both online and offline data analysis
Free Trial
Get a 30-day trial license for PathWave BenchVue Lab Management & Control Software.
Manage your lab from anywhere
Be trully connected to each other, connected to your lab, connected to the cloud, and connected to your next innovation with the Keysight PathWave BenchVue Lab Management and Control Solution
- Configure your entire lab setup online
- Manage your assets online
- Perform mass firmware updates
CONFIGURE YOUR ENTIRE LAB SETUP ONLINE
- Configurable lab/bench layout interface up to 100 test benches
- Pre-defined instrument types for easy configuration
- Remote monitoring for instrument states with color codes
- Save and load lab/bench layout for different lab sessions
- Support all types of test instruments including non-Keysight instruments
Manage Your Assets Online
- Bulk import and enter asset information to Lab Manager database
- Configure instrument calibration and loan reminder settings through email alerts
- View and export asset reports on pending calibration list, instrument loan list, and many more
- Support all types of test instruments including non-Keysight instruments
Perform Mass Firmware Updates
- View and manage all the instrument types and firmware versions
- View and update the list of firmware available in your database
- Add firmware files from your PC directory to the database
- Keep all your test instruments up to date with a single click
PathWave BenchVue Software
PathWave BenchVue provides integrated instrument control, data logging and analysis, remote data access, and easy report sharing, all from one PC. Working together with the PathWave BenchVue Lab Management and Control Solution, lab managers and educators will now have complete remote access and lab management solution that lets you manage, set up, and control the instrument clusters in your lab from anywhere via the cloud.
Extend the Capabilities
Featured Resources
Want help or have questions?