Minimize ground inductance and maximize signal fidelity by soldering these 2.5-mm adapters into a PCB as test points.

Highlights

  • 2.5 mm probe tip-to-PCB adaptor to minimize ground inductance and maximize signal fidelity
  • Package contains two pieces
  • For use with the N2870A-76A 2.5 mm passive probes

The Keysight N4863A horizontal probe tip-to-PCB adaptor is made to solder into a PCB as test points to minimize ground inductance and maximize signal fidelity. The package contains two adaptors.

Extend the Capabilities of Your Product

Want help or have questions?

Vietnam