N2853A Passive Probe, 10:1, 350 MHz, 2 m
Features a high input resistance of 10 MΩ; can be adjusted for low-frequency and high-frequency compensation
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- Bandwidth DC to 350 MHz
- Cable length 2 m
- Rise time 1 ns
- Attenuation ratio 10:1
- Input resistance 10 MΩ (when terminated into 1 MΩ)
- Maximum input 300 V RMS (or >400Vpk) CAT I and CAT II
- Compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input
- Probe ID
The Keysight N2853A low-cost passive probe provides a 10:1 attenuation and features a high input resistance of 10 MΩ. The probe can be adjusted for low-frequency compensation and high-frequency compensation.
For the best measurements you should compensate your probe to match its characteristics to the oscilloscope.
Extend The Capabilities
Featured Resources for N2853A Passive Probe, 10:1, 350 MHz, 2 m
Want help or have questions?