Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N1913B EPM Series Single-Channel Power Meter
The N1913B EPM series single-channel average power meter provides repeatable and reliable results for bench/rack and field applications.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
- Frequency range of DC to 120 GHz (sensor dependent)
- Wide dynamic range of -70 to +44 dBm (sensor dependent)
- Go beyond GPIB with LAN LXI-C and USB connectivity
- Backward compatible with N1913/14A EPM Series single/dual-channel average power meters
- Increased measurement channels: up to three channels with two additional U2000/U8480 Series and U2050/60 (except the peak power measurement) X-Series USB power sensors connected using the optional USB hosts
- Automated frequency/power sweep measurements with the optional external trigger in/out feature
- Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments
Interested in a N1913B?
Extend the Capabilities
Featured Resources
Related Products
Want help or have questions?