Können wir Ihnen behilflich sein?
FlexOTO Optical Test Optimization Solutions and N1002A for 800G and 1.6T
Optimize test efficiency and increase DCA-M hardware utilization for high channel count testing in 400G/800G/1.6T and CPO/NPO applications
Already own this product? View Technical Support
Highlights
Drive Down Cost-of-Test and Optimize Test Efficiency for High Channel Count Transceivers
FlexOTO Optical Test Optimization Solutions are designed for high optical lane count testing on 800G/1.6T and multi-channel applications to improve test efficiency and increase utilization of DCA-M hardware without compromising measurement integrity.
- Fully optimized DCA-M hardware utilization
- FlexOTO software works seamlessly with FlexDCA to optimize test efficiency and improve overall test time
- Leverage existing DCA-M investments to meet your high channel count testing demands at a minimal cost
- Simple configuration of optimal TDECQ measurement throughput while ensuring the highest measurement quality
- Simple SCPI interface, easy to integrate into your manufacturing test flows
- N1002L31A and N1002L33A bundles provide a cost-saving solution for software and hardware
FlexOTO Application Software
Keysight's FlexOTO application software is designed for test system designers who are creating design validation and high-volume optical test systems. FlexOTO software drives down cost-of-test while maintaining the highest measurement integrity by
- Automatic optimization of:
- Instrument configuration
- Optical switching / Signal routing
- Signal acquisition
- Signal analysis
- Instrument configuration
- Optimizes utilization of existing DCA-M assets
- Simplifies setup of complex measurements
- Easy integration into test flow
Web Standard Configurations
This cost-effective solution bundle provides complete software and hardware solutions to minimize the overall cost-of-test for 800G/1.6T and CPO/NPO applications. The N1002L31A solution bundle includes:
- N1002A controller
- N1092B with integrated CDR
- N7731A optical switch
- N1002014A FlexOTO software
- N1010200A FlexDCA mfg software package
- N1027A-AFC cables to connect between N1092B and N7731C
This cost-effective solution bundle provides complete software and hardware solutions to minimize the overall cost-of-test for 800G/1.6T and CPO/NPO applications. The N1002L33A solution bundle includes:
- N1002A controller
- N1092A with integrated CDR
- N7733A optical switch
- N1002014A FlexOTO software
- N1010200A FlexDCA mfg software package
- N1027A-AFC cable to connect between N1092A and N7733C
This FlexOTO software license will enable the connected optical switch up to 17 ports. FlexOTO Optical Test Optimization Software enables test system designers who are creating high channel count and high volume optical test systems up to 17 ports to easily trade off cost and throughput without compromising measurement integrity.
This FlexOTO software license will enable the connected optical switch up to 48 ports. FlexOTO Optical Test Optimization Software enables test system designers who are creating high channel count and high volume optical test systems up to 48 ports to easily trade off cost and throughput without compromising measurement integrity.
This FlexOTO software license will enable the connected optical switch up to 128 ports. FlexOTO Optical Test Optimization Software enables test system designers who are creating high channel count and high volume optical test systems up to 128 ports to easily trade off cost and throughput without compromising measurement integrity.
FlexDCA Software
Keysight's N1010A FlexDCA is the software that runs on the Keysight DCA Series of sampling oscilloscopes. It controls the measurement hardware both as a local user interface and for remote control. In addition to acquiring data and making measurements, FlexDCA encompasses powerful tools that boost productivity and provide insights into root causes of issues with the signal or device under test.
FlexDCA continues to evolve for applications such as:
- research and design verification of electrical transmitters (ASICs, FPGAs, PHYs)
- research, development, and manufacturing of optical transmitters / transceivers
- analysis of reflections and transmission characteristics of electrical components and channels
- general-purpose analysis of analog and digital signals
DCA Compliance Applications
Test to the exact specifications of each technology standard
- Verified by Keysight experts who sit on multiple technology boards
- Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+), and more
- Supports user-defined applications
Extend the Capabilities
Featured Resources
Want help or have questions?