MXRB8CH Channel Upgrade for Infiniium MXR B-Series Oscilloscope, 4 to 8 Channels
See More. Do More. Save Time.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Post-purchase upgrade to add an additional 4 channels to any MXRxx4A model of oscilloscopes. Unit must be shipped in to Keysight Technologies for this upgrade.
Highlights
Analog Channel Upgrades for MXR B-Series, by Bandwidth | Orderable Part Number |
---|---|
Channel upgrade from 4 to 8 channels, 500 MHz | MXRB8CH-001 |
Channel upgrade from 4 to 8 channels, 1 GHz | MXRB8CH-002 |
Channel upgrade from 4 to 8 channels, 2 GHz | MXRB8CH-003 |
Channel upgrade from 4 to 8 channels, 2.5 GHz | MXRB8CH-004 |
Channel upgrade from 4 to 8 channels, 4 GHz | MXRB8CH-005 |
Channel upgrade from 4 to 8 channels, 6 GHz | MXRB8CH-006 |
This upgrade requires a return to a Keysight service center. The model and serial number are kept. The cost of the upgrade does not include shipping.
Extend the Capabilities of Your Product
Want help or have questions?