M9378B PXIe Network Analyzer Directional Coupler with Bias Tees
Bi-directional coupler and internal bias tees for the M9485A PXIe vector network analyzer (VNA). Apply the DC bias to the VNA’s test ports through the connectors on the front panel.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- 50 MHz to 9 GHz
- Directivity: 10 dB minimum at 50 MHz to 6 GHz
- Coupling Factor: -13.5 to -19.5 dB at 800 MHz to 9 GHz
- Insertion Loss: 1.5 to 3.5 dB at 50 MHz to 9 GHz
- 35 V maximum bias voltage, 600 mA maximum bias current
The M9378B includes a bi-directional coupler and internal bias tees which can be configured in the M9485A PXIe multiport vector network analyzer. The module with a bi-directional coupler and 20 dB attenuator works with the M9377A PXIe network analyzer direct access receiver. DC bias can be applied to the VNA’s test ports through the connectors on the front panel.
Interested in a M9378B?
Featured Resources
Want help or have questions?