Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
M809212CA – Receiver Conformance Test Application for OIF CEI 5.0
OIF Receiver Test Application for CEI-112G-VSR,-MR and -LR PAM4 interfaces
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
The M809212CA electrical receiver conformance test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI 112G-VSR/-MR/-LR PAM4 electrical interfaces using Keysight M8050A 120Gbd High-Performance BERT together with Keysight Digital Communication Analyzer (DCA) Oscilloscope or Keysight Infiniium UXR‑Series Oscilloscopes.
- Guided Setup, Automated Stress Signal Calibration and Conformance Measurement according to OIF-CEI 5.0
- Remote-controlled Instruments for Test Automation and Reduced User Interaction
- Data analytics ready
- Flexible licensing
Free Trials
Get a 30-day trial license for M809212CA.
Interested in a M809212CA?
Extend the Capabilities of Your M09212CA – Receiver Conformance Test Application for OIF-CEI 5.0 (112G)
Featured Resources
Want help or have questions?