Können wir Ihnen behilflich sein?
M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions
Advanced Measurement Package for M8000 Series BERT Test Solutions
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
- BERT scan
- Jitter tolerance
- DUT control interface
- Parameter sweeps
- External CDR control
- Real-time scope as error detector
- Automated de-emphasis optimization
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8040A, M8020A and M8030A J-BERT platforms.
The M8070ADVB Advanced Measurement package offers advanced features like automated jitter tolerance test and parameter sweeps, eye diagram measurement or the integration of external equipment such as electrical and optical clock recovery or error analysis using a real-time scope.
Figure 1: Automated jitter tolerance measurement
Free Trials
M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions
For users of the M8000 Series of BER Test Solutions, the M8070ADVB Advanced Measurement package saves test engineering time because it offers advanced measurement functions:
- Automated jitter tolerance test and parameter sweep for interference tolerance or sensitivity tests
- Eye diagram measurement
- Control of external test equipment from M8070B, this includes real-time and sampling oscilloscopes, clock recovery units
Interested in a M8070ADVB?
Extend the capabilities for your Advanced Measurement Package for M8000 Series of BERT Test Solutions
Featured Resources for M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions
Want help or have questions?