Können wir Ihnen behilflich sein?
E7515W UXM Wireless Connectivity Test Platform
Maximize Wi-Fi 7 performance with a turnkey solution providing RF, throughput, load testing, and Cellular/Wi-Fi interworking of both Clients and APs
Highlights
Wireless Connectivity Test Solution
The Keysight E7515W UXM wireless connectivity test solution supports next-generation Wi-Fi 7. The platform enables the most advanced Wi-Fi® / cellular coexistence testing and unique testing of fixed wireless access (FWA) devices. Developed by the IEEE as the 802.11be standard, Wi-Fi 7 is the next generation of Wi-Fi wireless communications technology, promising significant performance advancements and improvements over the previous Wi-Fi 6E and Wi-Fi 6 standards.
The UXM wireless connectivity test solution supports client and access point (AP) test setup, interworking testing, functional testing, load testing, and FWA testing from a turnkey, integrated, compact solution.
Built on the same hardware architecture as the Keysight E7515B UXM 5G wireless test platform, the E7515W can perform extensive RF parameterized testing and IEEE conformance with full rate throughput. This solution introduces a unique rate versus range test, enhanced receiver (Rx) sensitivity, and a powerful Wi-Fi 6 / 6E / 7 device under test orthogonal frequency-division multiple access (OFDMA) analysis. The analysis method involves sweeping through every possible resource unit (RU) allocation for a thorough assessment.
The E7515W UXM conducts client device mobility characterization and offers a wide range of metrics such as throughput, packet loss, retransmissions, aggregation, and jitter. The platform supports Wi-Fi cellular interworking like Wi-Fi offload and voice-over Wi-Fi (VoWiFi) calling, running both the cellular and Wi-Fi simultaneously.
The one-box capability for fixed wireless access testing is unique in the industry, wrapping around the device under test with Wi-Fi client simulation on the fronthaul and cellular backhaul. This system can load hundreds of Wi-Fi clients on an access point (AP) for Wi-Fi 6 and 7. The platform offers comprehensive benchmarking and quality of experience (QoE) validation using integrated VeriWave technology.
Accelerate Time to Market
The E7515W UXM Wireless Connectivity Test Solution offers the following benefits:
- Wi-Fi 7 scale: emulates hundreds of clients at once with traffic simulation without the need for additional equipment. Not limited to 10s of clients like competitive solutions due to OFDMA RU scheduling.
- Wi-Fi 7 throughput: supports Wi-Fi 7 4x4 MIMO 320 MHz bandwidth, performs Wi-Fi 7 signaling RF and throughput testing on clients and APs, including the latest 802.11 variants.
- Deeper insights: full test coverage from layer 1 to 7 of the Wi-Fi stack, using analysis software to provide PHY / MAC-level information such as rate versus range, enhanced RX sensitivity, radio unit (RU) sweep analysis, and full-rate throughput to generate relevant Wi-Fi signaling and RF throughput results.
- Integrated turnkey platform: tests more complex devices with 5G and LTE capabilities Wi-Fi / cellular interworking validation, and integrated fixed wireless access (FWA) testing for the fast-growing customer premises equipment (CPE) market.
- Simplified testing: offers inherent synchronization, better repeatability, reduced time spent on cabling and test setup, higher automation, and faster debugging and reporting.
Key Specifications
E7515W UXM Wireless Connectivity Test Platform Featured Resources
Related Products and Solutions
Extend the Capabilities of Your E7515W
Want help or have questions?