E4412A Wide Dynamic Range Power Sensor, E-Series
The E4412A CW power sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -70 to +20 dBm (90 dB dynamic range)
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- Fast measurement speed, up to 400 readings per second
- Wide dynamic range (-70 dBm to +20 dBm)
- Calibration factors, linearity, and temperature compensations data stored in EEPROM
- Excellent SWR for reducing mismatch uncertainty
- Accurate calibration and traceability to NIST
- Compatible with EPM (N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A), and P-series (N1911A/ 12A) power meters
Interested in a E4412A?
Extend the capabilities for your Wide Dynamic Range Power Sensor, E-Series
Featured Resources for E4412A Wide Dynamic Range Power Sensor, E-Series
Want help or have questions?