Können wir Ihnen behilflich sein?
DS1180A Glitch Pattern Generator
Generate arbitrary glitch waves for fault injection testing
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The glitch pattern generator interacts with embedded targets and generates arbitrary glitch waves for fault injection and side channel analysis testing
Highlights
The Keysight glitch pattern generator provides a single control point to streamline and accelerate your fault injection testing. It also interacts with complex embedded targets—enabling you to execute functions, warm or cold resets, glitching, and program flow.
By creating glitch waves with any slope, the Keysight glitch pattern generator allows for very specific testing of embedded chipsets. Longer glitch waves with a specific slope often stretch the robustness of a chipset, but the glitch pattern generator creates custom glitch shapes that allow for adjusting the output voltage, timing, repetition rate and frequency, and duration of the pulse.
- Reduce set-up complexity in side channel analysis (SCA) and fault injection (FI) testing with a single control point that includes all input/output (I/O) and reset lines for custom or embedded interfaces.
- Generate arbitrary glitch waves with 4ns time resolution.
- Read and respond to signals associated with protocols like JTAG, I2C, and SPI.
- Control seamlessly, using the Inspector software or from a stand-alone device.
- Easily link an information channel to the internal processing state of the targeted hardware in your testing.
- Get started quickly with included example protocols.
Extend the Capabilities of Your Product
Want help or have questions?