Können wir Ihnen behilflich sein?
D1200AUTA Automotive Serial Triggering and Analysis (CAN, LIN) for DSOX1204A/G Series Oscilloscopes
Test and debug CAN and LIN designs quickly and easily with triggering, decoding, and mask testing. Compatible with the DSOX1204A and DSSOX1204G models
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- The fastest throughput oscilloscope solution in its class for triggering on and analyzing CAN/LIN serial buses using hardware-based architecture.
- CAN eye-diagram mask testing (standard).
- On-screen serial decode time-correlated with the serial data waveform.
The automotive serial triggering and analysis (CAN, LIN) option for InfiniiVision DSOX1204A/G X-Series oscilloscopes allows you to trigger on either standard or extended CAN message IDs, including the message ID of a remote transfer request frame. It supports triggering on a data frame and allows you to specify message IDs, data and data length for filtering messages of interest. Triggering on active error frames is also supported. In addition, it supports triggering on LIN frame IDs and data, and it includes color-coded parity and check sums errors. You can easily isolate serial packets to find sources of errors due to hardware or software related problems.
This measurement application option works with the InfiniiVision DSOX1204A and DSOX1204G models.
Free Trials
Get a 30-day trial license for D1200AUTA.
The D1200AUTA Automotive Serial Triggering and Analysis (CAN, LIN) option is enabled with a license file on the Keysight InfiniiVision DSOX1204A/G oscilloscopes, so there are no setup files to download and install.
Interested in a D1200AUTA?
Extend the Capabilities for your Automotive Serial Triggering and Analysis (CAN, LIN) for DSOX1204A/G Series Oscilloscopes
Featured Resources
Want help or have questions?