CX1216A Resistive Sensor Head, 0.25 A, 1 Ω
Enables accurate dynamic current measurement up to 0.25 A for the CX1104A selectable shunt current sensor
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- A shunt resistor for CX1104A selectable shunt current sensor
- Up to 0.25 A dynamic current measurement
- Flat frequency response up to 20 MHz
- Insertion resistance: 1 Ω
- Calibrated sense resistor enabling accurate measurement
- 5 pairs of wire piece included
The CX1216A Resistive Sensor Head is a sensor head for CX1104A selectable shunt current sensor. It includes a calibrated shunt resistor enabling accurate dynamic current measurement up to 0.25 A and 20 MHz wide bandwidth. The insertion resistance including the shunt resistor is typically 1 Ω. 5 pairs of short wire piece are included for your quick measurement, and the banana adapter bundled with the CX1104A can be used for measurement using standard banana cables.
Interested in a CX1216A?
Featured Resources for CX1216A Resistive Sensor Head, 0.25 A, 1 Ω
Want help or have questions?