HIGHLIGHTS

Easy, sturdy, and convenient adaptation from Molex Mini-50 to SMA  

  • Adapt traditional USCAR Molex Mini-50 to SMA for easy instrument connection 
  • Use standalone or with AE6941A automotive test fixture
  • Measurement accuracy and versatility for automotive MDI adaption 
  • Bandwidth DC – 1 GHz

The Keysight AE6942A SMA to Molex Mini-50 adapter offers a simple way of connecting to your automotive MDI interface.  With rugged and stable SMA connections to the AE6941A automotive Ethernet test fixture it can be used for return loss measurements as well as the other transmit compliance tests of automotive Ethernet 100BASE-T1 or 1000BASE-T1.   It is designed for the frequency range from DC to 1 GHz. 

This fixture is recommended for Automotive Ethernet 100BASE-T1 and 1000BASE-T1.

 

Want help or have questions?