85331B Solid State Switch, 45 MHz to 50 GHz, SPDT
Maximize your frequency range and achieve excellent performance with high isolation and fast switching speed
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- Maximizes your operating frequency range from 45 MHz up to 50 GHz
- Minimizes cross-talk with a high port-to-port isolation of above 90 dB
- Increases your switching speed, typically less than 1us, suitable for high speed applications
- Provides five switch control cable options
The Keysight 85331B single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.
For more information about RF/Microwave Solid State Switch, please visit RF & Microwave Solid State Switches.
Interested in a 85331B?
Featured Resources for 85331B Solid State Switch, 45 MHz to 50 GHz, SPDT
Want help or have questions?