Können wir Ihnen behilflich sein?
8494G Programmable Attenuator, 4 GHz, 11 dB, 1-dB Steps
Provides attenuation in 1-dB steps from 0 to 11 dB for exceptional repeatability and reliability
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
Superior RF performance
- Frequency range: dc to 4 GHz
- Insertion loss at 0 dB: 0.6 dB + 0.09 dB / GHz
- Maximum SWR: 1.5
Repeatability and life span
- Repeatability life: 0.03 dB max 5 million cycles per section, typical
- 5 million cycles per section
Power handling
- Maximum RF input power: 1 W (average), 100 W (peak)
Features
- Connector type: choice of type-N female, SMA female, APC-7
- Programming connector: 12-pin Viking, optional 14-pin DIP
The Keysight 8494G dc to 4 GHz programmable step attenuator offers exceptional repeatability and reliability. It provides attenuation in 1-dB steps from 0 to 11 dB. Precision gold-plated leaf springs ensure long-life (over 5 million cycles) and very high attenuator repeatability (typically 0.01 dB). To improve measurement accuracy, Option UK6 provides NIST traceable data (SWR and attenuation). A maximum switching time of 20 ms (including contact settling) speeds automatic testing. Custom step attenuator / switch combinations are possible. The Keysight 11716A / B / C interconnect kits provide quick connection of Keysight 8494 / 5 / 6 / 7 1-dB and 10-dB step attenuators in series for greater dynamic range with 1-dB steps.
Note: Options 024 and 060 are default options unless specified otherwise.
Interested in a 8494G?
Featured Resources for 8494G Programmable Attenuator
Want help or have questions?