Können wir Ihnen behilflich sein?
66309B Dual Mobile Communications DC Source
The Keysight 66309B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
Output Ratings
- Voltage: 0 to 15 V
- Current: 0 to 3 A
- Peak Current for up to 7 ms: 5 A
Programming accuracy at 25°C ±5°C
- Voltage: 0.05%+ 10 mV
- + Current: 0.05%+ 1.33 mA
DC Readback Accuracy
- Voltage: 0.03% + 5 mV
- Current (+20 mA to + rated current): 0.2% + 0.5 mA
- Current (-20 mA to – rated current): 0.2% + 1.1 mA
- Current (-20 mA to + 20 mA range): 0.1% + 2.5 µA
Transient Response
- 70 mV drop, <35 µs transient response time
The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes and a Keysight developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.
The Keysight 66309B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry, allowing customers to test phones and chargers with the same equipment. This feature helps save on rack space (2 outputs in a ½ rack box) and eliminates the need for two separate power supplies.
Key Specifications
Standard Configurations
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
Output Ratings
- Voltage: 0 to 15 V
- Current: 0 to 3 A
- Peak Current for up to 7 ms: 5 A
Programming accuracy at 25°C ±5°C
- Voltage: 0.05%+ 10 mV
- + Current: 0.05%+ 1.33 mA
DC Readback Accuracy
- Voltage: 0.03% + 5 mV
- Current (+20 mA to + rated current): 0.2% + 0.5 mA
- Current (-20 mA to – rated current): 0.2% + 1.1 mA
- Current (-20 mA to + 20 mA range): 0.1% + 2.5 µA
Transient Response
- 70 mV drop, <35 µs transient response time
Interested in a 66309B?
Extend the Capabilities for your Dual Mobile Communications DC Source
Featured Resources
Related Products
Want help or have questions?