Mount a printer or plotter tray on top of a system or instrument with this easy-to-install stand

HIGHLIGHTS

The Keysight 35181HZ testmobile printer/plotter stand allows for a printer or plotter to be mounted onto the top of a system or instrument cart. The Testmobile cart is not included and must be ordered separately (1180BZ or 1181BZ)

The 35181HZ is compatible with the Keysight 1181BZ testmobile.

  • Provides a 533 mm (21 in) wide and 381 mm (15 in) deep space to hold up to a 11.34 kg (25 lb) printer or plotter
  • Can be mounted at a height of either 305 mm (12 in) or 381 mm (15 in) for optimum height requirements
  • All mounting hardware included
  • Material: Cold-rolled steel
  • Weight: 8.16 kg (18 lbs)
  • For complete details, please click on the Data Sheet link.

Learn more about Keysight Testmobile Carts & Accessories

Extend the Capabilities of Your Product

Want help or have questions?