HIGHLIGHTS

The Keysight 34933T is a terminal block for the 34933A 4x8 Matrix and the L4433A 4x8 Matrix. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34933A module and L4433A instrument:

  • 34933T-001 (Option 001) Terminal Block for 2-wire configurations
  • 34933T-002 (Option 002) Terminal Block for 1-wire configurations

The 34933T is a detachable terminal block that provides a flexible method for connecting external wiring.

For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules

Interested in a 34933T?

Want help or have questions?