Können wir Ihnen behilflich sein?
34450A Digital Multimeter, 5.5 Digit, OLED Display
Achieve a breakthrough in throughput
Highlights
Fast Reading Speed, High Accuracy with OLED Multimeter
Turbo charge your production line with the Keysight 34450A 5.5-digit multimeter with OLED display. With its fast speed of up to 190 readings per second, you can increase your manufacturing throughput tremendously. Get highly accurate, repeatable, and trustworthy measurements with 0.015% DCV accuracy designed to meet general industrial and educational needs.
Multiple connectivity options such as USB 2.0, Serial Interface (RS-232) and GPIB port provides greater flexibility to connect DMM to a PC for data access and retrieval for analysis. With the option to connect to a PC, this enables the 34450A to work with Keysight Connectivity software and can be controlled remotely via SCPI commands or Command Expert. The IVI-COM driver is also included to ensure an easy integration with different programming environments.
- View measurements clearly on the high contrast OLED display
- Download BenchVue Basic app for free to control your instruments
- Automate measurements over USB
- Simplify data analysis with the built-in histogram and basic statistical functions
- Perform data logging productively with up to 50,000 memory points and histogram function
- Secure your unit with built-in Kensington lock slot
Intuitive and Multipurpose Device
The 34450A digital multimeter is an intuitive and easy-to-use tool that provides a wide range of measurement functions and powerful features.
- Multiple connectivity options including USB 2.0, RS-232, and GPIB
- Choice of trigger in / out capability for production data analysis
- 11 measurement functions: DC voltage and current, true RMS AC voltage and current, frequency, continuity, diode test, capacitance, and temperature
Key Specifications
Digits of Resolution
5.5 digits
Basic 1-Yr DCV Accuracy
0.015%
Display Type
OLED
Want to see more specifications?
Interested in a 34450A?
Extend the Capabilities
Featured Resources
Want help or have questions?