34133A Precision Electronic Test Leads
Use these small, light weight, leads with small components and dense circuit boards.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Use these small, light weight, leads with small components and dense circuit boards.
Highlights
- Termination: right-angle shrouded banana plugs
- Maximum current: 3 A
- Rating: 1000 V CAT II
- Length: 1.2 meters (48 inches)
The Keysight 34133A precision electronic test leads are designed specifically for working with small components and dense circuit boards. Each kit includes two test leads (one red and one black).
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
Extend the Capabilities of Your Product
Want help or have questions?