33600U-OCX adds high-stability timebase to 1 and 2-channel 33600A Series Trueform waveform generators and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year.

HIGHLIGHTS

33600U-OCX adds high-stability timebase to 1 and 2-channel 33600A Series Trueform waveform generators and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year.

Option available for the following models: 33611A, 33612A, 33621A, 33622A

Order as: 33600U-OCX

Upgrade contents: Hardware
 
Adjustments required: None by customer

Additional requirements: Return to Keysight for upgrade and calibration

Installed by and estimated Time: Keysight - to be determined upon receipt 

Extend the Capabilities of Your Product

Want help or have questions?