Reduce RFI effects on low power readings with this cable's improved shielding design

HIGHLIGHTS

The Keysight 11730A/B/C/D/E cables are used with the N8480/8480 and E-Series power sensors (except the E9320 family of peak and average sensors). These cables are designed to reduce RFI effects on low-power readings with an improved shielding design in the cable itself. Cables may be ordered individually or in pairs in any combination desired for single and dual-channel measurements. The Keysight 11730A/B/C can also be used in conjunction with the SNS Series noise sources, which are designed to operate with the NFA Series noise figure analyzers.

Extend the Capabilities of Your Product

Want help or have questions?