10785A Optics Height Adjuster and Post
The Keysight 10785A height adjuster and post is used to precisely position optics devices associated with the 5530 Laser Calibration System.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The Keysight 10785A height adjuster and post is used to precisely position optics devices associated with the 5530 Laser Calibration System.
HIGHLIGHTS
The Keysight 10785A Height Adjuster and Post is used to precisely position optics devices associated with the 5530 Laser Calibration System, such as the 10766A Linear Interferometer. The height adjuster and post also facilitate adjustments in measurements such as pitch and yaw.
Extend the Capabilities of Your Product
Want help or have questions?