This Method of Implementation (MOI) is a guide for Connectors and Cable Assemblies/TxRx Hot TDR Compliance Tests using Keysight ENA series. State files test package contain pre-configured setups in accordance with the standard requirements and allows an quick and easy compliance test with pass/fail judgment.

Please download the MOI and state file test package according to your product platform listed below.

  High Speed Interconnects Tx/Rx Hot TDR
Test Parameters N/A
  • Tx Differential Impedance
  • Tx Differential output return loss
  • Tx Common-mode output return loss
  • Rx Differential Impedance
  • Rx Differential input return loss
  • Rx Common-mode output return loss
Deutschland