Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2008-06-30 01.12.03 / 1.33 A self-extracting archive which contains firmware version 01.12.03 and BIOS Rev. 1.33 for the 81101A, 81104A and 81110A Pulse Pattern Generators.
Release Date Version
2008-06-30 01.12.03 / 1.33
Version Description
A self-extracting archive which contains firmware version 01.12.03 and BIOS Rev. 1.33 for the 81101A, 81104A and 81110A Pulse Pattern Generators.

How to Download

  1. Click the Download button
  2. Select Run
  3. Extract archive file
     

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 7
  • Windows XP

Prerequisites

  • SRAM card (part number 1819-0083)

Supported Instruments

  • 81101A, 81104A, 81110A
United Kingdom