What are you looking for?
82351A Installation Driver (Only required for IO Libraries 14.2 or below)
The 82351A is the latest half-height 3.3V PCIe™-GPIB interface card that is highly integrated to the next generation of smaller form factor PCIe™-based PC or workstations.
Before installing the driver, please ensure your PC meets the minimum system requirements with Microsoft® Windows® 2000/XP Professional and latest version of Keysight IO Libraries Suite 14.2 installed.
To obtain the driver for 82351A, click on the link and save the file to any location on your hard disk. Double-click on the 82351A_setup.exe file to run the installer. Follow the instructions on the screen to install the driver. Once the driver installation has completed, your 82351A will be working successfully!
Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation.
PCIe and PCI EXPRESS are trademarks or registered trademarks of PCI-SIG.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2007-07-31 | 1.0 | Save the file to the suggested folder and run setup.exe from that location. |
Veröffentlichungsdatum | Version |
---|---|
2007-07-31 | 1.0 |
Version Description |
---|
Save the file to the suggested folder and run setup.exe from that location. |
How to Download
See Above
How to Install
See Above
Lizenzierung
- Does Not Require a License
Installs on: PC
Operating System
- Windows XP
- Windows 2000
Voraussetzungen
Only required for IO Libraries 14.2 or below.
Supported Instruments
- 82351A