Flyer
Challenges of Advanced Devices
Today, data-rich artificial intelligence and augmented reality applications are permeating our smartphones and IoT devices along with the upgrading of mobile networks into 6G technology and beyond. Researchers are constantly challenged to study and develop advanced device capabilities enabling higher and higher performance with lower and lower power consumption despite adding more and more functionality.
Cutting-edge smartphones and IoT devices enlist new materials, components, and advanced technologies to provide the most functionality at the most efficiency. These devices function in new ways such that traditional IV and CV measurements are not enough to determine device characteristics and validate reliability. Examples of advanced measurements required to characterize today’s devices include:
• Pulsed IV measurement for preventing self-heating effect
• Ultra-fast NBTI/PBTI and RTN (Random telegraph noise) for reliability
Conventional device analyzers do not have these capabilities. They are not modular enough to add these advanced measurement options. It has become evident that researchers and educators need a new class of instruments to characterize next-generation smartphones and IoT devices. They need faster and more efficient ways to characterize and evaluate materials, semiconductor devices, and active/passive devices.
B1500A Gets You Ready for Challenges of Advanced Devices
Keysight’s B1500A Semiconductor Device Analyzer is a single-box solution that accelerates the research and education of advanced devices by making complex measurements simple, fast, and accurate.
• Versatile measurement capabilities from basic IV and CV measurement to advanced measurements such as pulsed IV, ultra-fast NBTI/PBTI, RNT measurement, and more to fit all your measurement needs.
• Configurable and upgradable measurement modules with 10 slots per mainframe enable the most flexible and economical solution.
• Accurate and precise measurement ranges of 0.1 fA to 1 A and 0.5 µV to 200 V.
• Automated switching between IV measurement and CV measurement from 1 kHz to 5 MHz.
• Ultra-fast IV measurements with 100 ns pulsing and 5 ns sampling rate.
• EasyEXPERT group+ software furnishes hundreds of ready-to-use application tests for quick measurement and analyzes measurement data automatically and quickly.
• EasyEXPERT group+ can be installed on as many PCs as you need and accelerate data analysis without occupying the instrument.
Don’t Miss the Opportunity to Get Versatile Measurement Capabilities at a Lower Cost!
Keysight now offers a special pricing discount option, B1500A-EDU, for researchers and educators. You can get a ~30% discount on the B1500A mainframe 1.
To Take Advantage of This Offer
• Contact a Keysight representative or authorized partner: www.keysight.com/find/contactus
• For more information:
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.