Includes HiSIM Model Extraction Package, Target and Corner modeling packages.

Highlights

The W7022E PathWave IC-CAP HiSIM Model Extraction Package includes:

  • DC, CV, and RF extraction for the latest HiSIM2 version, including  high-frequency effects
  • Robust, direct extraction procedures find the best initial values for optimizers, thereby removing the need for excessive optimization and tuning steps
  • Flexible, customizable extraction flow
  • Windows-style data visualization, optimization, and tuning
  • Shared user interface environment with other extraction CMOS extraction products
  • Target and Corner Modeling
  • Binning model support

HiSIM2, a CMC industry-standard advanced surface potential model, was developed by Hiroshima University in Japan. The HiSIM2 model calculates the device’s surface potential, enabling a more accurate description of the deep sub-micron physical phenomena and, in turn, of the internal currents and charges.

KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Belgium