What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
82350C High Performance PCI-GPIB Interface Card
Support fast transfer speeds for high data throughput and easily attach to low-profile PCs
Starting from
Support fast transfer speeds for high data throughput and easily attach to low-profile PCs.
HIGHLIGHTS
Features
- PCI IEEE-488 interface for PCs
- Transfer rates up to 900 KB/s
- Dual processor support on the latest Windows operating system
Best for
- Maximum GPIB throughput for all configurations
- Standard and low-profile brackets allow flexible connection
The Keysight 82350C is a high-performance IEEE-488 interface for 5V PCI-based PCs. Achieve better flexibility with its plug-and-play configuration and ability to be used in a low-profile PC with a bracket change.
Extend the Capabilities of Your Product
Want help or have questions?