Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
16493B BNC Coaxial Cable (1.5 m or 3 m)
Suitable for general and low noise applications for up to 40 V and 200 mA
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
16493B is suitable for general and low noise applications for up to 40 V and 200 mA.
Highlights
Cable length (options):
- 16493B-001: 1.5 m
- 16493B-002: 3.0 m
Extend the Capabilities of Your Product
Want help or have questions?