34922T Terminal Block for 34922A Multiplexer
Flexible method for connecting discrete external wiring; detachable with screw-type connections
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
The Keysight 34922T is a terminal block for the 34922A 70-channel armature multiplexer. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34922A module:
- 34922T-001 (Option 001) Terminal block with solder connectors
- 34922T-002 (Option 002) Terminal block with screw connectors
The 34922T is a detachable terminal block that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Interested in a 34922T?
Featured Resources
Want help or have questions?