Options

R-51B-001-CReturn to Keysight Warranty - 1 year. 

Calibration Documentation

U9361C-A6JANSI Z540-1-1994 Calibration 
U9361C-UK6Commercial calibration certificate with test data 

RF connector gender

U9361C-MMFFemale output connector, 3.5 mm 
U9361C-MMMMale output connector, 3.5 mm 

Correction type

U9361C-CPXComplex magnitude/phase for IF flatness calibration 

Frequency

U9361C-526Frequency, 10 MHz to 26.5 GHz 

Accessories

83059ACoaxial Adapter, 3.5mm Male-Male 
83059BCoaxial Adapter, 3.5mm Female-Female 

Services and Software Licenses Services

Calibration service plan

R-50C-011-3Calibration Plan - Return to Keysight - 3 years 
R-50C-011-5Calibration Plan - Return to Keysight - 5 years 
Thailand