Können wir Ihnen behilflich sein?
Accelerate WLAN Testing
Improve WLAN Device and Access Point Testing
With Keysight's design, emulation, and test solutions, you can accelerate the development, validation, and production of Wi-Fi® devices and access points to keep up with the latest standards like Wi-Fi 7. Contact us today to learn more about how Keysight can help you get your Wi-Fi device to market faster.
Prepare for the Advancements of Wi-Fi 7
The IEEE 802.11be standard introduces several features for improving WLAN efficiency, capacity, and coverage. Features such as multi-link operation and multiple resource units increase the number of configurations and test scenarios to validate a device thoroughly. In addition to physical-layer testing, test engineers must emulate signaling to verify interactions between access points (APs) and stations and the performance of new Wi-Fi 7 features under real-world conditions.
Explore Solutions Tailored to Your WLAN Use Cases
See How the Keysight WLAN Portfolio Covers the Industry
Find Your WLAN Testing Use Case
Learn how to do the following:
- Emulate network conditions that match real-world use cases
- Test performance of 160 MHz Wi-Fi 6E and 320 MHz Wi-Fi 7 with 4x4 MIMO
- Perform signaling and RF tests for verifying PHY / MAC-level information
Learn how to do the following:
- Perform measurements on the latest IEEE 802.11be, 802.11ax, 802.11ac, and 802.11n formats.
- Demodulate all operating modes of 802.11be and 802.11ax.
- Analyze multiuser MIMO and up to eight spatial streams of 802.11ax and 802.11be signals.
- Verify and troubleshoot physical layer performance and errors down to the bit level.
Learn About the Latest Wi-Fi® Trends From Our Experts
Blog: RF Testing with Signaling: An Inevitable Step for Maximizing Wi-Fi 7 Performance
Hear from Xiang Li about how the technical advancements of Wi-Fi 7 will drastically increase test complexity.
Read now ⟶
Boot Camp: Prepare for Wi-Fi 7 with the Correct Software
Learn from Andrew Herrera about IEEE 802.11be and what changes it brings to the standard. Take advantage of the right software to make signal analysis and automation easier.
Watch now ⟶
Access More Insights and Resources
Want help or have questions?