Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR0804B Infiniium UXR-Series Oscilloscope: 80 GHz, 4 Channels
The UXR0804B is the 80 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope
Starting from
The UXR0804B is the 80 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope.
Save up to 25% on Eligible UXR-B Series Scopes
Achieve design insights you never thought possible with the industry's highest bandwidth, highest ENOB, and lowest noise floor oscilloscopes.
Already own an oscilloscope?
Trade-in and get up to 40% credit. Experience a new level of speed with the most advanced oscilloscope on the planet: Infiniium UXR-B.
Highlights
- 80 GHz bandwidth and upgradable to 110 GHz of real-time oscilloscope bandwidth
- 500 Mpts of memory per channel included and upgradable to 2 Gpts of memory per channel
- 256 GSa/s sample rate on all channels
- 160 MHz DDC included and upgradable to 2.16 GHz DDC
- 160 MHz RTSA included and upgradable to 320 MHz RTSA
- Optional configurable mmWave extension bandwidth window up to 30 GHz
- High-definition 10-bit analog-to-digital converter (ADC)
- The industry’s lowest noise and jitter measurement floor
- The industry’s highest ENOB at all supported bandwidth
- Optional calibration module N2126A for on-site self-calibration
- High-speed SDA and Clock Recovery included
- User-defined functions included
- InfiniiSim Basic included to simply compensate for the channel loss with one block model
- PrecisionProbe/PrecisionCable included helping quickly characterize the probe or cable loss
What’s included
- Removable 960 GB enterprise grade SSD 2.5” hard drive
- One Torque-Wrench 8 lb-in, 5/16 inch
- One Torque-Wrench, 4-in-lb 6mm-open end Gold-Handle
- One Torque-Wrench, Special Double-end 14mm-open end 4 and 10-in-lb
- One per channel adapter, 1 mm Female Ruggedized to 1 mm Female
- One per channel adapter, 1 mm Female Ruggedized to 1.85 mm Female
- One adapter, 1 mm Female Ruggedized to 2.92 mm Female connector
- One connector saver, 3.5 mm Female-to-Female
- One Wrench for fixed position, 2mm thick, dual-ended, fits 6mm and 7mm
- One Wrench for fixed position, 2mm thick, dual-ended, fits 8mm both ends
- One Wrench for fixed position, fits 12 mm
- Country-specific power cord
- Front cover
- USB keyboard
- USB optical mouse
- ESD mat with wrist and heel straps
- Calibration Certificate
Extend the Capabilities of Your Product
Want help or have questions?